Proteus-IV & EV-Kits

NEW

Bluetooth® LE 6.0 Module

Proteus-IV & EV-Kits

Characteristics

  • Based on Nordic Semiconductor SoC nRF54L15
  • Based on 128 MHz Arm Cortex-M33 processor
  • Bluetooth® Low Energy 6.0
  • Support all 4 Bluetooth Low Energy radio profiles
  • Radio data rate up to 2 Mbps data rate
  • Possible interfaces: UART
  • Smart antenna configuration (Integrated PCB antenna with option to connect external antenna)
  • Small form factor: 12 x 8 x 2.3 mm
  • 1536 kB non volatile memory (NVM), 256 kB RAM
  • Up to +8 dBm output power
  • Up to 29 GPIOs, customized firmware
  • 0.6 µA sleep current (system off mode)
  • High temperature range -40 °C up to +105 °C
  • Wireless Connectivity SDK
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Same hardware platform available as BYOF module Ophelia-IV

Products

All
Proteus-IV
EV-Kits
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min(V)
VDD max(V)
Rb max.(kbps)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2621129024001
Simu­lation
Man­ual
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Proteus-IV 
Check availability
2621011024000
SPECProteus-IV, 2402 - 2480, 400 m
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionProteus-IV 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4.5 dBm
RX sensitivity e.r.p.-92 dBm
Output Power 50 Ohm8 dBm
RX Sensitivity 50 Ohm-96 dBm
Operating supply voltage [min.]1.7 V
Operating supply voltage [max.]3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

Videos

Manni talks … Proteus-IV Bluetooth 6.0 Low Energy Module