General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | Lead free / RoHS |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Products
Order Code | Datasheet | Downloads | Status | xPxC | Tab | Mount | Application System | Samples |
---|---|---|---|---|---|---|---|---|
634108150321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Up | SMT | CAT 3 |
Order Code | Datasheet |
---|---|
634108150321 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | Tab | Mount | Application System | Samples |
---|