MagI³C-VISM Variable Isolated SIP Module

Regulated output voltage

Size Dimen­sions 3D L
(mm)
W
(mm)
H
(mm)
Mount
SIP-8
21.8 9.2 11.1 THT

Characteristics

  • Simplest design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • Only one external resistor required to set the VOUT
  • ON / OFF control Pin
  • Static and dynamic power Boost
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
  • IEC/EN/UL60950 & IEC/EN/UL62368 approval

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial control

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

SIP-8
Filter article data
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
PO (W)
VISO (V (DC))
L (mm)
W (mm)
H (mm)
Evaluation Kit
Samples
MagI³C-VISM Variable Isolated SIP Module
17791063215
8 - 42, 3.3 - 6, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 42
Output Voltage 3.3 - 6
Total Output Power 1 W
Isolation Voltage 2000 V (DC)
Length 21.8 mm
Width 9.2 mm
Height 11.1 mm
Evaluation Kit

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

#askLorandt explains: Ground Loop Breaking with isolated MagI³C Power Modules

Videos

Würth Elektronik Webinar: EMC compliant filtering of isolated power modules

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules