Adrastea-I & EV-Kits

LTE-M / NB-IoT Cellular Module

Characteristics

  • Flexible mode selection between LTE Cat M and NB-IoT
  • 3GPP Release 13 compliant, Upgradable to Release-14
  • Small form factor: 13.4 x 14.6 x 1.85 mm
  • Integrated GNSS (Supports GPS & GLONASS)
  • Output Power class 3 (23 dBm)
  • Supports 3GPP TS27.005, 27.007 and Würth Elektronik enhanced AT commands
  • Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
  • Low power consumption and longer battery life
  • Adrastea-I AT Command Manual
  • Adrastea Commander Tool
  • Interfaces: USIM, UART, I2C Master, SPI Master, GPIO, ADC, JTAG
  • LTE-Cat.M Supported Bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
  • LTE-Cat.NB-IoT Supported Bands: B3/B5/B8/B20/B28

Applications

  • Smart Factory / Industrial 4.0
  • Predictive Maintenance | Supply Chain Management | Mobile Construction Machines | Vending and Kiosk | Condition Monitoring
  • Smart City / Smart home
  • Waste and Water Management | Security and Surveillance | smart metering | Traffic and Parking Lighting | Facilities Management
  • Automotive & Transport
  • Fleet Management | Asset Tracking | Usage-Based Insurance
  • Agriculture and Healthcare
  • Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Wearables

Products

All
Adrastea-I
EV-Kits
FeatherWing
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
VDD min. (V)
VDD max. (V)
ANTConn
Evaluation Kit
Radio Module
Samples
2615011136000
Adrastea-I, 2.3 V, 4.3 V
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Adrastea-I 
Operating Supply Voltage Min. 2.3 V
Operating Supply Voltage Max. 4.3 V
Antenna Connector Type RF pad 
Evaluation Kit
Radio Module
2615039336001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Adrastea-I FeatherWing Kit 
Evaluation Kit
Radio Module
2615029236001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Adrastea-I 
Evaluation Kit
Radio Module

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The Adrastea Commander is a simple PC software that enables complete control of the Adrastea-I Cellular module. This tool offers an intuitive graphical user interface that enables the user to interact with the Adrastea-I and understand the syntax and semantics.
The Adrastea Commander works out-of-the-box with the Adrastea-I evaluation board. They allow quick prototyping and testing of various features of the Adrastea-I Cellular module.

Download now


Adrastea-I LTE-M / NB-IoT Cellular Module

YOUR KEY TO CELLULAR TECHNOLOGY.

Despite its compact size, the module has integrated GNSS, integrated ARM Cortex M4 and 1MB Flash reserved for user application development. The module is based on the high-performance Sony Altair ALT1250 chipset.

The Adrastea-I module, certified by Deutsche Telekom, enables rapid integration into end products without additional industry-specific certification (GCF) or operator approval. Provided that a Deutsche Telekom IoT connectivity (SIM card) is used. For all other operators the module offers the industry-specific certification (GCF) already.

Adrastea-I ist ein Mobilfunkmodul mit hoher Leistung, sehr niedrigem Stromverbrauch, Multi-Band LTE-M und NB-IoT Modul.

Added Values

Application Examples

Videos

Developing Wireless Devices Today: A Look at Wurth Elektronik’s ADRASTEA-I: Tech Chats | Mouser

Videos

Manni talks - The Adrastea-I- High performance, ultra-low power consumption, multi-band LTE-M module

Videos

Sunset of 2G/3G: Accelerate Migration of Your Cellular IoT Products Into 5G

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Retrofitting with FeatherWings - How to digitize your analog systems