Adrastea-I & EV-Kits
Adrastea-I & EV-Kits
LTE-M / NB-IoT Cellular Module
Adrastea-I FeatherWing Kit
Adrastea-I FeatherWing Kit
LTE-M / NB-IoT Cellular FeatherWing Kit with external antennas
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
VDD min. (V)
VDD max. (V)
ANTConn
Product series
Evaluation Kit
Radio Module
Samples
Adrastea-I & EV-Kits Adrastea-I, 2.3 V, 4.3 V
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Adrastea-I 
Operating Supply Voltage Min. 2.3 V
Operating Supply Voltage Max. 4.3 V
Antenna Connector Type RF pad 
Product series Adrastea-I & EV-Kits
Evaluation Kit
Radio Module
Adrastea-I & EV-Kits
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Adrastea-I FeatherWing Kit 
Evaluation Kit
Radio Module
Adrastea-I & EV-Kits
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Adrastea-I 
Product series Adrastea-I & EV-Kits
Evaluation Kit
Radio Module

Adrastea-I: Your key to cellular technology

Adrastea-I LTE-M / NB-IoT Cellular Module

YOUR KEY TO CELLULAR TECHNOLOGY.

Despite its compact size, the module has integrated GNSS, integrated ARM Cortex M4 and 1MB Flash reserved for user application development. The module is based on the high-performance Sony Altair ALT1250 chipset.

The Adrastea-I module, certified by Deutsche Telekom, enables rapid integration into end products without additional industry-specific certification (GCF) or operator approval. Provided that a Deutsche Telekom IoT connectivity (SIM card) is used. For all other operators the module offers the industry-specific certification (GCF) already.

Adrastea-I is a Cellular Module with High Performance, Ultra-Low Power Consumption, Multi-Band LTE-M and NB-IoT Module.

Small form factor

Security & encryption

Long range / worldwide coverage

Multi-band support

Application Examples

Livestock Monitoring

Container Tracking

Time Synchronization

Pedestrians and Traffic Safety