Connector

Filter Capacitor

Keep DC-Bias and SRF in mind when selecting MLCCs for filtering.

Filter Capacitor

Keep DC-Bias and SRF in mind when selecting MLCCs for filtering.

Differential Mode Filter

Differential mode noise < 30MHz is best attenuated by ferrite chokes. SMD ferrites capable of high inrush currents are a reasonable addition.

Input/Output Capacitors

For lower ESR, aluminum polymer capacitors are recommended for bulk capacitors. Conventional electrolyt capacitors are suitable as well.

Input/Output Capacitors

For lower ESR, aluminum polymer capacitors are recommended for bulk capacitors. Conventional electrolyt capacitors are suitable as well.

Coupling Capacitor

During the off-time of the FET, the entire input current flows through the coupling capacitor. REDEXPERT gives you all the necessary information on temperature rise depending on AC ripple currents.

Coupling Capacitor

During the off-time of the FET, the entire input current flows through the coupling capacitor. REDEXPERT gives you all the necessary information on temperature rise depending on AC ripple currents.

Common Mode Choke

Isolated SMPS are a main cause of common mode disturbances. For proper electromagnetic compatibility we suggest a Common Mode Choke as input filter.

Transformer with Air Gap

For the flyback topology the transformer has three functions: Transforming the voltage according to its turns ratio, Isolation between primary and secondary windings as well as short-term storage of energy during the off-cycle of the FET. Depending on your application, various winding configurations and mounting options are available.

Custom Solutions Possible

Our engineers are waiting to create a transformer that’s as unique as your application, with personalized details, and a range of options dialed in to exactly what you need.

Learn more

Power Inductor

REDEXPERT helps you find the best power inductor for your SMPS and provide useful information regarding efficiency and temperature rise.

Simulate all power inductors in REDEXPERT now.

Switch

A higher switching frequency will enable smaller Inductors and smaller filter components. However, radiated EMI might increase.

Schottky Diode

Diode‘s junction capacitance in combination with parasitic inductance of traces can lead to ringing.

Schottky Diode

Diode‘s junction capacitance in combination with parasitic inductance of traces can lead to ringing.

Short Introduction to Forward Converter

The forward converter or flux converter represents an isolated version of the buck converter. Depending on the winding ratio of the transformer, the output voltage can be higher, lower or equal to the input voltage.

The isolated output feedback can be acquired either directly from a winding of the transformer or by using an optocoupler.

The circuit is more complex, but offers higher efficiency than the flyback converter and can be used in a power range of several hundred watts.

Simulation in REDEXPERT

In REDEXPERT you can determine the best storage inductors and transformers for a variety of topologies in just a few seconds.

Go to REDEXPERT