IC manufacturers Xilinx

IC manufacturers (108)

Xilinx ZCU216 | Demoboard ZCU216 EVK

Zynq UltraScale+ RFSoC ZCU216 Evaluation Kit

Overview

TopologyOther Topology
IC revision1.0

Description

The ZCU216 is an evaluation board featuring the ZU49DR AMD Zynq™ UltraScale+™ RFSoC Gen3 device. This board enables evaluation of applications requiring sub-6 GHz Bands for Radio, mmWave, and full L-band and S-Band in Phased Array Radar. The ZCU216 board is equipped with all the common board-level features needed for design development like DDR4 memory, networking interfaces, an FMC+ expansion port as well as access to the RFMC 2.0 interface.

Features

  • Integrated RF design examples
  • XM650 16T16R N79 band loopback add-on card for quick loopback test
  • XM655 16T16R breakout add-on card for in-depth performance measurements
  • CLK104 RF clock add-on card for internal (up to 1.2GHz) and external (up to 10GHz) reference clocking
  • DDR4 DIMM – 4GB, 64-bit, 2,666MT/s, attached to programmable logic (PL)
  • DDR4 SODIMM – 4GB, 64-bit, 2,400MT/s, attached to the processing system (PS)
  • I/O expansion options – FPGA Mezzanine Card (FMC+) interfaces, RFMC 2.0 interfaces, and Pmod connections
  • High-speed I/Os – 2x2 SFP28 interfaces to support up to 4 SFP/SFP+/zSFP+/SFP28 modules

Typical applications

  • 5G sub-6GHz massive-MIMO radio, 5G mmWave intermediate frequency (IF) transceiver, Fixed wireless access, Digital phased array radar, Terrestrial satellite communications, Spectrum analyzers, High-speed RF testers

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, Standard, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationStandard 
Data rate1000BASE-T 
PoEnon-PoE 
Ports
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability
SPECWR-USB Standard Connectors, USB 3.0, Type A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Operating Temperature -20 °C up to +85 °C
MountSMT 
Check availability