IC manufacturers Xilinx

IC manufacturers (108)

Xilinx ZCU208 | Demoboard ZCU208 Evaluation Kit

Zynq UltraScale+ RFSoC ZCU208 Evaluation Kit

Overview

TopologyOther Topology
IC revision1.0

Description

The Zynq™ UltraScale+™ RFSoC ZCU208 Evaluation Kit is the ideal RF test platform for both out-of-box evaluation and cutting-edge application development. This kit features a Zynq UltraScale+ RFSoC ZU48DR, which integrates eight 14-bit 5GSPS ADCs, and eight 14-bit 10GSPS* DACs, and eight soft-decision forward error correction (SD-FEC) cores designed to jumpstart RF class applications. The combination of Arm® Cortex®-A53 and Cortex-R5 subsystems, UltraScale+ programmable logic, and the highest signal processing bandwidth in a Zynq UltraScale+ device, makes the ZCU208 evaluation kit the most comprehensive RF Analog-to-Digital signal chain prototyping platform.

Features

  • Zynq UltraScale+ RFSoC XCZU48DR-2FSVG1517E silicon featured on the ZCU208 Evaluation board
  • Integrated 8x 5GSPS ADC, 8x 10GSPS* DAC, 8x SD-FEC design example
  • Lidless package for improved thermal dissipation

Typical applications

  • Early Warning Phased Array Radar / Digital Array Radar
  • All High Performance RF Applications, Test & Measurement
  • Satellite Communications, 5G Wireless

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, Standard, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationStandard 
Data rate1000BASE-T 
PoEnon-PoE 
Ports
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability
SPECWR-USB Standard Connectors, USB 3.0, Type A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Operating Temperature -20 °C up to +85 °C
MountSMT 
Check availability