IC manufacturers Xilinx

IC manufacturers (108)

Xilinx XCVU37P | Demoboard VCU128

Virtex® UltraScale+™ XCVU37P-2FSVH2892E

Overview

TopologyFPGA
Switching frequency12000-20000000 kHz

Description

The VCU128 board incorporates the VU37P high bandwidth memory (HBM) FPGA, which utilizes stacked silicon interconnect (SSI) technology to add HBM die next to the FPGA die on thepackage substrate. The VCU128 evaluation board for the Xilinx® Virtex® UltraScale+™ FPGAprovides a hardware environment for developing and evaluating designs targeting the UltraScale+ XCVU37P-2FSVH2892E device. The VCU128 evaluation board is equipped with many of thecommon board-level features needed for design development as listed here

Features

  • Zynq®-7000 SoC XC7Z010 based system controller
  • 4.5 GB DDR4 72-bit component memory interface (4.5 x [512 Mb x 16]

Typical applications

  • Quad 32Gb/s QSFP28 interfaces, PCIe® Gen3 x16 & Gen4 x8, VITA 57.4 FMC+ interface, 10/100/1000Mb/s Ethernet

More information

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, non-PoE
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEnon-PoE 
Ports
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability