IC manufacturers Xilinx

IC manufacturers (108)

Xilinx VE2802 | Demoboard VEK280

AMD Versal™ AI Edge Series VEK280 Evaluation Kit

Overview

TopologyOther Topology
IC revision1.0

Description

The VEK280 Evaluation Kit is a new evaluation platform based on the AMD Versal™ AI Edge series VE2802 device. The VEK280 board targets AIE-ML applications with increased compute performance, lower latency, and a higher level of integration enabled by the Versal AI Edge series device. As an adaptive SoC, the Versal AI Edge series allows developers to rapidly evolve their sensor fusion and AI algorithms while leveraging a scalable device portfolio for diverse performance and power profiles from edge to endpoint. As an evaluation platform, the primary focus for the VEK280 board is to enable evaluation and development of Versal AI Edge series-based applications. The VEK280 board is not intended to be used in volume production and does not require complete reliability and production qualification.

Features

  • Optimized to enable application development for the Versal AI Edge series
  • Delivers 4X AI performance/watt vs. leading GPUs1
  • Integrated video decoder unit supports H.264/H.265
  • HDMI 2.1 video input and output
  • PCIe® Endpoint Gen4x16
  • 2x CAN-FD buses
  • 12 GB (6x 2 GB, 32-bit), 192-bit LPDDR4 component
  • 1x FPGA mezzanine card (FMC+) interface for I/O expansion; 8x GTYP transceivers
  • 1x SFP28 cage

Typical applications

  • Collaborative Robotics, Converged Networking and Industrial-Grade PCs
  • Edge Sensor (e.g., radar, LiDAR, vision), Domain Controller Offload Sensor Processing, Aggregation, and Fusion
  • Unmanned Aerial Vehicles, MILCOM Radio Data and Signal Processing Systems

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 2.0, Type A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal - Short Type 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins4 
MountSMT 
PCB Thickness1.6 mm
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability