IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed UCC28C56/UCC25800/C3M0075120K | Demoboard CRD-11DA12N-K

11 kW High Efficiency Three-Phase Motor Drive Inverter

Overview

TopologyMotor Drive
Input voltage550-850 V
Output 1420 V / 25 A
IC revision1

Description

his User’s Guide provides the schematic, artwork, and test setup necessary to evaluate Wolfspeed’s CRD11DA12N-K and CRD20DA12N-K, 11/20kW SiC Motor Drive Inverter with high efficiency for Vehicle Electrification (VE), Heating Ventilation Air Conditioning (HVAC), and other similar drive applications.

Features

  • Stable RDS(ON) over temperature
  • Extremely fast switching
  • Reduction of heat-sink requirements

Typical applications

  • Heating Ventilation Air Conditioning (HVAC)
  • Vehicle Electrification (VE)

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
n
L(µH)
∫Udt(µVs)
VT(V (DC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-GDT Gate-Drive-Transformer, 1.5:1, 650 µH
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1.5:1 
Inductance650 µH
Voltage-µSecond40.8 µVs
Insulation Test Voltage1500 V (DC)
Interwinding Capacitance9 pF
Leakage Inductance2.9 µH
SizeEP5 
–Check availability