IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed E3M0032120U2/UCC25800/UCC5350 | Demoboard CRD-22DD12N-U2

22 kW Bi-Directional CLLC with Top-Side Cooled U2 package

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage650-900 V
Output 1800 V / 36 A
IC revision1

Description

This reference design demonstrates the application of Wolfspeed’s 1200V SiC MOSFETs in a 22kW Bi-directional High Efficiency DC/DC Converter for electric vehicle (EV) on-board (OBC) and off-board fast charging applications. The C-series MOSFETs are ideally suited for off-board fast charging, while the automotive qualified E-Series devices are ready for the most challenging on-board applications. The top-side-cooled U2 power device offers lower parasitic inductances and facilitates automated assembly while delivering superior thermal performance. This design is intended to work with an active-front-end (AFE) converter that adjusts the input voltage to the DC/DC converter to optimize the system efficiency based on the output (battery) voltage. The range of the DC input is designed to be compatible with both single and three-phase AFE systems while supporting a wide DC output voltage range of 480V-800V. A full bridge CLLC resonant converter with a flexible control scheme; implements frequency modulation; phase shift control; adaptive synchronous rectification and a bridge reconfiguration technique.

Typical applications

  • Electric vehicle (EV) on-board (OBC) and off-board fast charging

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
n
L(µH)
∫Udt(µVs)
VT(V (DC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-GDT Gate-Drive-Transformer, 1.5:1, 650 µH
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Turns Ratio1.5:1 
Inductance650 µH
Voltage-µSecond40.8 µVs
Insulation Test Voltage1500 V (DC)
Interwinding Capacitance9 pF
Leakage Inductance2.9 µH
SizeEP5 
–Check availability