| Topology | Positive to Negative Converter |
| Input voltage | 2300 V |
| IC revision | 1.0 |
Order Code | Datasheet | Downloads | Status | Product series | SW(mm) | L(mm) | To | W(mm) | H(mm) | IR(A) | Ti | Tl(mm) | Pins | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 8 mm, 7 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SPAIE Plastic Spacer Stud, metric, internal/ external | SW8 mm | Length7 mm | Outer ThreadM4 | – | – | – | Inner ThreadM4 | – | – | –Check availability | ||
![]() | SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 8 mm, 50 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SPAIE Plastic Spacer Stud, metric, internal/ external | SW8 mm | Length50 mm | Outer ThreadM4 | – | – | – | Inner ThreadM4 | – | – | –Check availability | ||
![]() | SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | – | – | – | Width13 mm | Height13.5 mm | Rated Current240 A | Inner ThreadM6 | Thread Length13.5 mm | Pins16 | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |