IC manufacturers Wolfspeed

IC manufacturers (108)

Wolfspeed C2M1000170J | Demoboard CRD-15DD17P

Wide Input Voltage Range (300 VDC – 1200 VDC) 15 W Flyback Auxiliary Power Supply Board

Overview

TopologyFlyback Converter
Input voltage480-530 V
Output 112 V / 1.3 A

Description

Thermal design is an important consideration for power devices. With a trend to push power levels, power density, and efficiency higher in power converters, surface-mount power switches are gaining popularity due to their small form factor and ease of manufacturing. This application note discusses important design considerations for the thermal design of Wolfspeed’s discrete bottom-side cooled device portfolio to extract the best performance out of these devices. It will discuss the importance of selecting the right device package and following the recommended soldering profile, Printed Circuit Board (PCB) design, thermal interface material, and heatsink mounting. The PCB thermal impedance plays a critical role in bottom-side cooled devices, so it is important to consider the thermal impedance when optimizing footprint and the number of vias required, which also impact the cost.

Features

  • High Blocking Voltage
  • High Creepage Distance(~7mm)
  • Low Source Inductance due to KeLvin Source availability
  • Low RDS(on) Change over Temperature
  • High Frequency Operation

Typical applications

  • motor drives; solar power; traction
  • Energy Storage

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 8200 µH, 0.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8200 µH
Rated Current0.1 A
Saturation Current0.05 A
DC Resistance16 Ω
Self Resonant Frequency0.6 MHz
MountTHT 
–Check availability