IC manufacturers Wise Integration

IC manufacturers (108)

Wise Integration WI62175 | Demoboard 65-W USB-C PD ACF

65W USB-C PD Active-Clamp Flyback Converter using WI62175

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A

Description

This design document describes a 65-W USB-C PD evaluation module which converts a universal input voltage of 90-VRMS to 264-VRMS down to 5 V, 9 V, 12V, 15 V and 20 V. This featured power supply is an active-clamp flyback topology utilizing Texas Instrument’s UCC28782 controller, and WiseGaN Half Bridge WI62175. This design note provides complete circuit schematic, PCB, BOM and transformer information of the evaluation board. It also provides efficiency and thermal data of the evaluation board. Active-clamp flyback topology effectively recycles the leakage energy. Another feature of this topology is the ZVS operation of the power transistors. Because of no leakage losses and ZVS operation, this topology is suited for high frequency operation which results in size reduction of the transformer. A ZVS fixed switching frequency power converter also simplifies EMI design and can be easily designed to avoid interference with other sensitive circuits in the system.

Features

  • 650V Enhanced Mode Power Switch
  • Underside Cooling Configuration
  • Low inductance PQFN package
  • 350 Qm to 70 Qm resolution
  • Standard Gate Drive Requirements from 0V to 6V
  • 20V/10V Transient Tolerant Gate Drive
  • 1MHz switching frequency

  • Controllable Fall Time and Rise Time
  • Comprehensive sense of origin
  • reverse current capability
  • Zero reverse recycling loss
  • 6x8mm? PCB size

Typical applications

  • Ultra-small form factor SMPS for industrial applications, Open frame power supplies
  • E-mobility

Parts approved by Wise Integration

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
ISAT(A)
RDC(mΩ)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Interface Type
Gender
PCB Thickness(mm)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
IR(A)
RDC max.(mΩ)
Z @ 25 MHz(Ω)
L(mm)
W(mm)
H(mm)
Version
L(mH)
VR(V (AC))
VT(V (AC))
Material
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
–
Pitch5 mm
PackagingBox 
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
Rated Current24 A
–
–
Length10 mm
–
–
–
–
–
–
–
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current2 A
DC Resistance45 mΩ
–
Length15 mm
Width7.8 mm
Height18 mm
VersionTHT 
Inductance1 mH
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
MountTHT 
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
Insulation Resistance1000 MΩ
–
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Interface TypeType C 
GenderReceptacle 
PCB Thickness1.6 mm
Working Voltage48 V (AC)
–
Rated Current5 A
–
–
–
–
–
–
–
–
–
–
MountTHR 
–Check availability
SPECWE-PBF Flat Wire High Current SMT Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size8530 
Operating Temperature -55 °C up to +125 °C
–
–
–
Pad Dimension1.45 mm
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz91 Ω
Rated Current17 A
DC Resistance0.9 mΩ
Impedance @ 25 MHz58 Ω
Length8.5 mm
Width3 mm
Height2.55 mm
VersionNot Glued 
–
–
–
–
MountSMT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length15 mm
Width10 mm
Height16 mm
–
–
Rated Voltage275 V (AC)
–
–
MountBoxed THT 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size6045 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Saturation Current2.5 A
DC Resistance89 mΩ
Self Resonant Frequency15 MHz
–
–
–
–
–
–
–
–
–
Rated Current2.1 A
–
–
Length6 mm
Width6 mm
Height4.5 mm
–
Inductance0.022 mH
–
–
–
MountSMT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor15 %
–
–
–
–
–
Endurance 2000
Ripple Current520 mA
Leakage Current1200 µA
Diameter16 mm
–
–
–
–
–
–
–
–
Length31.5 mm
–
–
–
–
Rated Voltage400 V (AC)
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance330 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
Rated Voltage50 V (AC)
–
–
–
–Check availability