IC manufacturers Transphorm

IC manufacturers (108)

Transphorm OPA2350UA/2K5 | Demoboard TDINV3000W050B

OPAx355 200-MHz CMOS Operational Amplifiers With Shutdown

Overview

TopologyPositive to Negative Converter
Input voltage400 V
IC revision3

Description

The TDINV3000W050B 3000W inverter kit provides an easy way to evaluate the performance advantages of GaN power FETs in various inverter applications, such as solar and uninterruptible power supplies (UPS). The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 50kHz. At the core of the inverter are four TP65H050G4WS 50mΩ GaN FETs configured as a full bridge. These are tightly coupled to gate-drive circuits on a board which also includes flexible microcontroller options and convenient communication connection to a personal computer (PC). The switchmode power signals are filtered to provide a pure sinusoidal output

Features

  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200 MHz GBW
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance
  • Differential Gain: 0.02%
  • Differential Phase: 0.05°
  • 0.1-dB Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-to-Rail Output (within 100 mV)
  • Low Input Bias Current: 3 pA
  • Low Shutdown Current: 3.4 µA
  • Enable and Disable Time: 100 ns and 30 ns
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • MicroSIZE Packages

Typical applications

  • Optical Networking, Tunable Lasers, Communications
  • Photodiode Transimpedance Amplifiers, Active Filters, High-Speed Integrators, Analog-to-Digital Converter (ADC) Input Buffers, Digital-to-Analog Converter (DAC) Output Amplifiers, Barcode Scanners

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability