IC manufacturers Transphorm

IC manufacturers (108)

Transphorm NCP1399 | Demoboard TDAIO-TPH-ON-240W-RD

TDAIO-TPH-ON-240W-RD 240W-24V-10A-Adaptor

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage90-264 V
Output 124 V / 10 A
IC revision1

Description

The TDAIO-TPH-ON-240W-RD AC to DC reference design offers an output power level of 240 W. This design is composed of two power stages, the first being the PFC (AC to DC) and the second being the LLC (DC to DC), producing 24 V at 10 A. Its peak efficiency is greater than 96% with an open frame power density of 24 W/in3.This power supply uses three 650 V SuperGaN TO-220 GaN FETs (TP65H150G4PS) and Onsemi’s CCM PFC (NCP1654) and LLC (NCP1300) controllers controllers. If the heatsink redesigned to a height of 20 mm an additional 6 W/in3 increase in power density (30 W/in3) can be achieved. This power supply is ideal for applications such as fast charging, Laptops, IoT, etc.

Features

  • Transphorm SuperGaN TP65H150G4PS TO-220 x 3
  • CCM PFC + LLC topology
  • Board-end over ~93% Efficiency (90VAC)
  • Flat Efficiency Across Universal (90-264 VAC)Input Voltage and Load
  • Tight Switching Frequency Regulation for Improved Input EMI Filter Utilization
  • Up to 180 kHz Switching Frequency Operation
  • OTP, UVLO, OCP and OSC Protections
  • < 300mW No Load Power Consumption
  • Up to 240 W Output Power

Typical applications

  • High-Power-Density AC/DC Power Supplies
  • Smart phones

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 470 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current143 mA
Leakage Current16.45 µA
Pitch2 mm
Diameter5 mm
–Check availability