IC manufacturers Transphorm

IC manufacturers (108)

Transphorm MP44018A | Demoboard TDADP-TPH-MPS-USBC-140W-RD

Open Frame 140 W USB-C PD3.1 Power Adapter Reference Design using Transphorm SuperGaN Technology

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 128 V / 5 A
IC revision1

Description

This design guide of a 140W PD3.1 28V 5A AC-DC adaptor reference design board describes a 140W PFC+QR implementation with peak efficiency of greater than 94.5%, a power density of 28W/in3 using 2 Transphorm GaN TP65H150G4PS, TP65H150G4LSG (650 V SuperGaN FET) in TO-220 and PQFN88 with Transphorm’s latest SuperGaN® Gen IV technology. The adaptor uses MPS’s MP44018 PFC controller and MPX2002 integrated primary/secondary side flyback controllers with output voltage up to 28V/5A. This design shows high-power density and efficiency.

Features

  • Transphorm SuperGaN TP65H150G4PSTO-220 (PFC) and TP65H150G4LSGPQFN88 (QR)
  • DCM PFC + QR topology
  • Board-end over ~92.4% Efficiency (90VAC)
  • Flat Efficiency Across Universal (90-265 VAC)Input Voltage and Lo ad
  • OTP, UVLO, OCP, SCP and Sync FETProtections
  • < 250mW No Load Power Consumption
  • Up to 140 W Output Power

Typical applications

  • Smart phones, Laptops
  • High-Power-Density AC/DC Power Supplies

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability