IC manufacturers Toshiba

IC manufacturers (108)

Toshiba LTC3803 | Demoboard RD208-RGUIDE-01

3-Phase Multi-Level Inverter using MOSFET

Overview

TopologyPositive to Negative Converter
Input voltage400 V
Output 1240 V / 10 A
IC revision1

Description

This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.

Features

Drives AC 200 V Motor using 150 V MOSFETsOutline size : 240 mm x 150 mmUses optimum power MOSFETs and photocoupler

Typical applications

  • Industrial robots etc.

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342424
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability