IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28911DR | Demoboard PMP23199

UCC28910, UCC28911 High-Voltage Flyback Switcher with Primary-Side Regulation and Output Current Control

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 13.3 V / 0.35 A
IC revisionB

Description

The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltage and current regulation without the use of an optical coupler. Both devices incorporate a 700-V power FETand a controller that process operating information from the flyback auxiliary winding and power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enable the very low stand-bypower consumption. Control algorithms in the UCC28910 and UCC28911,combining switching frequency and peak primarycurrent modulation, allow operating efficiencies to meet or exceed applicable standards. Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses. Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter cost.

Features

  • Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
  • ±5% Output Voltage Regulation Accuracy
  • ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
  • 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
  • 115-kHz Maximum Switching Frequency Design for High-Power Density
  • Valley Switching and Frequency Dithering to Ease EMI Compliance
  • Thermal Shut Down
  • Low Line and Output Over-Voltage Protection

Typical applications

  • Smart plug, Chargers for Mobile Phones
  • IoT, MCU, Wall Adapters, Home and Building Automation, Power Metering Bias
  • Aux power for TV, Server, White Goods, WiFi Power, Bias Power for Smoke Alarm, Fire Alarm and Thermostat
  • LED Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.1 A
Saturation Current @ 10%1.2 A
DC Resistance1 Ω
Self Resonant Frequency9.4 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length8.5 mm
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance82 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current2200 mA
ESR35 mΩ
Leakage Current400 µA
Dissipation Factor8 %
Diameter6.3 mm
Length5.8 mm
Packaging15" Tape & Reel 
–Check availability
750319943
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability