IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28910 | Demoboard PMP9506

Primary-Side Regulated Flyback with 90 to 305V AC Input and 15V/0.25A Output Reference Design

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 115 V / 0.25 A
IC revisionA

Description

The PMP9506 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 15V/0.25A output from a 90V to 305V AC input with safety isolation rated transformer. Less than 160mW power consumption is observed during no load condition.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
–Check availability
750816130
SPECTransformer, 400 µH, –
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance400 µH
–
–
–
–
–
–Check availability