IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28910 | Demoboard PMP9171

Primary-Side Regulated Flyback for Universal AC Input and 15V/0.25A Output Reference Design

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 115 V / 0.25 A
IC revisionA

Description

The PMP9171 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 15V/0.25A output from an univeral AC input with safety isolation rated transformer. 80% efficiency is achieved at full load and less than 130mW power consumption is observed during no load condition.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
Saturation Current0.8 A
–
Size5075 
MountTHT 
Length6 mm
Width6 mm
Height8.5 mm
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 500 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance500 µH
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 115 V
Output Current 10.25 A
Auxiliary Voltage15 V
Switching Frequency 130
Turns Ratio3.25:1:1 
Saturation Current0.5 A
Insulation Test Voltage3000 V (AC)
SizeEE13/7/4 
MountTHT 
Length13.72 mm
Width20.45 mm
Height10.54 mm
–Check availability