IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28881 | Demoboard PMP30123

High Line to 15V to 24V Constant Current Source @ 200mA for High Brightness LED Reference Design

Overview

TopologyBuck Converter
Input voltage184-270 V
Output 124 V / 0.2 A
IC revisionB

Description

A high voltage integrated-FET Buck converter is used to supply 200mA constant current to LEDs. The output voltage can range between 15V and 24V. An open-string protection circuit clamps the output voltage to stay always below 34V. The input voltage range is 184AVC to 270VAC

Features

  • Simple integrated HV-FET (700V) buck drives up to 8 high-brightness LEDs
  • Very small solution (31mm x 38.3mm), suitable for several applications
  • Non-isolated constant current source with over-voltage protection
  • Short circuit protection
  • REMARK: BOM AND SchematiC is added

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability