IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28880D | Demoboard PMP9073

Universal AC-DC Non-isolated Buck Converter, 85VAC-264VAC Input, 2.34W Output (18V / 0.1A)

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 118 V / 0.13 A
IC revisionA

Description

The power supply employs non-isolated Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a 18V/130mA DC output with UCC28880. MOSFET has been integrated in UCC28880. It optimizes circuit BoM cost and solution size.

Features

  • Universal AC input: 85VAC-264VAC
  • Integrated MOSFET
  • Cost effective
  • Minimal external components

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.21 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.21 A
Saturation Current @ 10%0.28 A
DC Resistance11 Ω
Self Resonant Frequency1.9 MHz
VersionHeat Shrinking Tube 
–Check availability