IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28880 | Demoboard PMP8550

Low Power Off-line Buck Supplies a Fixed Voltage 13V@120mA from Universal Line

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 113 V / 0.12 A
IC revisionA

Description

The PMP8550 reference design uses the UCC28880 low power, low cost, off-line buck converter with integrated 700V MOSFET to generate a non-isolated 13V/120mA output from a Universal AC line input. Thanks to its hysteretic mode, no loop compensation is needed reducing BOM count to 23 components producing a single sided, double layer board size of just 38mmx32mmx22mm which can be used in numerous industrial applications such as smart meters, home automation equipment and white goods.

Features

Remark: Schematic,BOM and Test results are added.

  • High-side buck topology
  • Regulated output voltage between 13V and 12.8V with minimum 10% load
  • Reference design total quiescent current draw of 119uA at high line
  • Excellent system performance under excessive currents: Along with current limit function, the controller’s inductor current runaway protection helps protect against under load short-circuit conditions to ensure design reliability.
  • Thermal protection: Over-temperature protection with hysteretic re-start for safe operation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
Saturation Current0.27 A
MountTHT 
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current @ 10%0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
–Check availability