IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28811 | Demoboard UCC28810EVM-003

UCC28810EVM-003 110-W Multiple String LED Driver with Universal Line Input and PFC

Overview

TopologyOther Topology

Description

This converter was designed to support up to four strings of 15 high brightness LED’s in series (58.5 Vmax per string). The converter will provide 500-mA average current to each string. The designincorporates an interface for microprocessor control to allow for shutdown into a low power mode (<0.5 W)and PWM dimming of the LED’s.

Features

  • 90-VRMS to 265-VRMS Operation
  • Boost Follower or Fixed Output PFC Stage
  • PFC Disable
  • Output Current Disable
  • External or Internal PWM Dimming
  • Output Isolated from Line Input
  • Open Circuit Protection (If one LED string fails open the remaining strings stay on.)

Typical applications

  • AC Input General Lighting Applications Using HB LEDs
  • Outdoor Lighting: Street, Roadway, Parking, Construction and Ornamental LED Lighting Fixtures Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750311310
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability