IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28811 | Demoboard SLUU424

Non-Isolated 240W Offline LED Driver Using UCC28810, and UCC28811

Overview

TopologyOther Topology

Description

This driver is comprised of two stages, PFC stage and Buck stage. Both stages are operating in criticalconduction mode. A constant current is controlled to provide 3 A to LED strings, with output voltage rangefrom 70 V to 85 V.

Features

  • 108 VRMS to 265 VRMS Offline Operation
  • Power Factor Correction
  • Boost Follower
  • Constant Current Control
  • Onboard or External PWM Dimming

Typical applications

  • Street Lighting
  • High Bay Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750311310
SPECPower Inductor
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–Check availability