IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28810 | Demoboard PMP6011

Universal Input 45W AC-DC LED Driver Reference Design

Overview

TopologyFlyback Converter
Input voltage90-300 V
Output 145 V / 1 A
IC revision2013-02-19

Description

This design provides the ability to drive multiple LED strings with current matching from an AC source from 90VAC to 300VAC. The circuit is power factor corrected and provides high efficiency and good line regulation.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FC Common Mode Power Line Choke, 0.7 A, 15 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.7 A
Inductance15 mH
DC Resistance0.83 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width21.3 mm
Height17.8 mm
MountTHT 
–Check availability
750312593
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–Check availability