IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28782RTW | Demoboard PMP22322

65-W USB Type-C® ZVS-flyback reference design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 120 V / 3.25 A
IC revisionC

Description

This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-V/15-V/9-V/5-V output voltages and 3 A. This design reaches a peak efficiency of 93.4%. The average efficiency and standby power levels are designed to meet DoE level VI and CoC Tier 2 limits. The compact design has dimensions of 44 mm by 54 mm by 20mm (48cc open frame).

Features

  • Compact size of 44 mm by 54mm by 20 mm (48 cc open frame)
  • High efficiency, 93.4% peak
  • EMI data provided in test report, below CISPR32 limits
  • Supports variable output voltage 5 V to 20 V
  • Designed to meet efficiency and standby requirements of DoE Level VI and CoC Tier 2

Typical applications

  • Notebook PC power adapter design

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, USB 3.1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
Rated Current5 A
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length10 mm
Width6.6 mm
–
–
–
–
–
–
MountTHT 
–
–
Inductance32 µH
Rated Current2.6 A
DC Resistance0.045 Ω
–Check availability