IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28782 | Demoboard UCC28782EVM-030

Using the UCC28782EVM-030 65-W USB-C PD High-Density Active-Clamp Flyback Converter

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A
IC revisionB

Description

The UCC28782EVM-030 is a 65-W USB-C PD evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28782EVM-030 converts input voltage of 90-VRMS to 264-VRMS down to USB-C PD selectable output voltage 20-VDC, with a max 3.25-A, and to 5-VDC, 9-VDC, and 15-VDC, with a max 3.00-A output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28782 and GaN MOSFETs. Please read this user's guide thoroughly before applying power to this board.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
ISAT(A)
RDC(mΩ)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance1 mH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size6045 
Operating Temperature -40 °C up to +125 °C
–
–
–
Saturation Current2.5 A
DC Resistance89 mΩ
Self Resonant Frequency15 MHz
–
–
–
–
Rated Current2.1 A
Inductance0.022 mH
–
–
–
–
Length6 mm
Width6 mm
Height4.5 mm
MountSMT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 100 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor15 %
–
–
–
–
–
Endurance 2000
Ripple Current520 mA
Leakage Current1200 µA
Diameter16 mm
–
–
–
Rated Voltage400 V (AC)
–
–
Length31.5 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
–
–Check availability