IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28780RTER

Using the UCC28780EVM-002 45-W 20-V High Density GaN Active-Clamp Flyback Converter

Overview

TopologyFlyback Converter
Switching frequency1000 kHz
Output 120 V
IC revisionA

Description

The UCC28780EVM-002 is a 45-W evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28780EVM-002 converts input voltage of 90-VRMS to 264-VRMS down to 20-VDC, with a 2.25-A nominal output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28780, SR controller UCC24612, and GaN MOSFET Power IC NV6117 and NV6115. Please read this user's guide thoroughly before applying power to this board.

Features

  • Full and Partial Zero Voltage Switching (ZVS) of Primary FET with Adaptive Control
  • Programmable Timing for External Si or GaN FETs
  • High Switching Frequency up to 1 MHz
  • Programmable Adaptive Burst Control and Standby Mode for Light-Load Efficiency with Low Output Ripple and Audible Noise Mitigation
  • Brownout Detection without Direct Line Sensing
  • Accurate Programmable Over-Power Protection (OPP) to Support Peak Power Mode
  • Fault Protections: Over-Temperature, Output Over-Voltage, Output Short-Circuit, Over-Current, and Pin Fault
  • Direct Interface with Optocoupler Based Feedback Allows for Dynamically Scalable Output Voltage
  • Internal Soft Start
  • NTC Thermistor Interface with External Enable

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance68 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise400 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
Length10 mm
Width6 mm
Height12 mm
PackagingCarton 
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance1 µH
Rated Current8.5 A
Saturation Current @ 10%8.5 A
DC Resistance0.015 Ω
Self Resonant Frequency140 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance22 µH
Rated Current1.8 A
Saturation Current @ 10%1.7 A
DC Resistance0.13 Ω
Self Resonant Frequency15 MHz
VersionHeat Shrinking Tube 
–Check availability