IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28780 | Demoboard UCC28780EVM-021

Using the UCC28780EVM-021, 45-W, 20-V High-Density Silicon (Si) Based, Active-Clamp Flyback Converter/Evaluation Module

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency1000 kHz
Output 120 V / 2.25 A

Description

The UCC28780EVM-021 is a 45-W evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28780EVM-021 converts input voltage of 90-VRMS to 264-VRMS down to 20-VDC, with a 2.25-A nominal output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28780, SR controller UCC24612, and Si MOSFETs.

Features

  • 45-W, 20-V AC-to-DC converter using active-clamp flyback controller, Si MOSFET Power IC, and synchronous rectification
  • High Efficiency (> 94%), High Power Density (> 20W/in3), Low Standby Power (40.1mW), and High Full Load Switching Frequency (291kHz)
  • Exceeds EU Code of Conduct and US Department of Energy efficiency requirements
  • Adaptive Burst Mode feature maintains high efficiency even at light loads
  • This evaluation module is tested and orderable and includes a User's Guide

Typical applications

  • High-Density AC-to-DC Adapters for Notebook, Tablet, TV, Set-Top Box and Printer
  • USB Power Delivery, Direct and Fast Mobile Chargers
  • USB Power Delivery, Direct and Fast Mobile Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance68 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise400 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
Length10 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 7.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance1 µH
Rated Current8.5 A
Saturation Current @ 10%8.5 A
DC Resistance0.015 Ω
Self Resonant Frequency140 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance22 µH
Rated Current1.8 A
Saturation Current @ 10%1.7 A
DC Resistance0.13 Ω
Self Resonant Frequency15 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 10 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1 mm
Width0.5 mm
Height0.5 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Ceramic TypeNP0 Class I 
Pad Dimension0.25 mm
–
–
–
–
–
–
–Check availability