Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 24 V / 2.5 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | RDC (mΩ) | fres (MHz) | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404064220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 2.5 | 89 | 15 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 2.1 | 22 | – | – | – | – | 6 | 6 | 4.5 | SMT | ||
![]() | 744821201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 2 | 1000 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | ||
![]() | 744772010 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 860040573004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | 100 µF | 5000 | -40 °C up to +105 °C | 450 | 35 | 12 | 2.5 | 6.3 | Ammopack | – | – | – | 35 | – | – | 11 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404064220 | SPEC | |
![]() | 744821201 | SPEC | |
![]() | 744772010 | – | – |
![]() | 860040573004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | RDC (mΩ) | fres (MHz) | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|