IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742DBVR | Demoboard PMP21462

12-Watt Magnetically Resistant Quasi-Resonant Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage90-490 V
Switching frequency80-130 kHz
Output 14 V / 2 A
IC revisionA

Description

This reference design is a quasi-resonant flyback developed to be resistant to large magnetic fields near the transformer. It has a regulated 4 Volt output that can handle up to 2 A of current and secondary 10 V output that can handle 0.4 A.

Features

  • 90 VAC to 490 VAC input to 4 V/2 A isolated output
  • Secondary output of 10 V/ 400 mA
  • Iron Powder Transformer for improved magnetic resistance
  • Topology designs to run at a low frequency to further increase magnetic resistance

Typical applications

  • Smart Electricity MetersSmart Electricity Meters
  • AC-to-DC Power Supply for Appliances
  • Power Supply for Cable Modem, Television, Set-Top Box, and Wireless Routers
  • Industrial and Medical AC-to-DC Power Supplies / Bias Supply for UPS, Server PSU

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1.3 A, 3.7 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.3 A
Self Resonant Frequency3.7 MHz
Rated Current0.9 A
Inductance220 µH
DC Resistance0.6 Ω
–
–
–
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1 A
Inductance5000 µH
DC Resistance0.22 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
750317656
SPECTransformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability