IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742DBVR | Demoboard PMP21462.2

High-Efficiency Flyback Controller with 1% Output regulation accuracy

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency0.2-65 kHz
Output 15 V / 2 A
IC revisionA

Description

The UCC28742 off-line flyback controller is a highlyintegrated, 6-pin secondary-side regulated PWMcontroller for efficient AC-to-DC power supplies. It isan isolated-flyback power-supply controller thatprovides Constant-Voltage (CV) using an opticalcoupler to improve transient response to large-loadsteps. This device processes information from opto-coupled feedback and an auxiliary flyback winding forhigh-performance control of output voltage andcurrent.The UCC28742 employs advanced control algorithmsto achieve high operating efficiency and performance.The drive output interfaces to a MOSFET powerswitch. Discontinuous conduction mode (DCM) withvalley-switching reduces switching losses. Modulationof switching frequency and primary current-peakamplitude (FM and AM) keeps the conversionefficiency high across the entire load and line ranges.The controller has a maximum switching frequency of80 kHz and always maintains control of the peak-primary current in the transformer. A minimumswitching frequency of 200 Hz facilitates theachievement of low no-load input power.

Features

  • Opto-Coupled Feedback Enables up to 1% Regulation
  • Accurate Current Limit with Overload Timeout Protection and Delayed Hiccup Response
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • 80-kHz Maximum Switching Frequency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Ultra-Low Start-Up Current and Large VDD Hysteresis
  • High Value Start-Up Resistor
  • Low Bias Capacitance
  • Fault Protections
  • Input Low Line
  • Output Over-Voltage
  • Over-Current
  • Short-Circuit
  • SOT23-6 Package
  • Create a Custom Design Using the UCC28742 with the WEBENCH® Power Designer

Typical applications

  • Smart Electricity Meters
  • Industrial and Medical AC-to-DC Power Supplies,Bias Supply for UPS, Server PSU, etc,Power Supply for Cable Modem, Television, Set-Top Box, and Wireless Routers, AC-to-DC Power Supply for Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1.3 A, 3.7 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.3 A
Self Resonant Frequency3.7 MHz
Rated Current0.9 A
Inductance220 µH
DC Resistance0.6 Ω
–
–
–
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1 A
Inductance5000 µH
DC Resistance0.22 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
750317656
SPECTransformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability