IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742DBVR | Demoboard PMP21462.1

High-Efficiency Flyback Controller with 1% Output regulation accuracy

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency0.2-65 kHz
Output 15 V / 2 A
IC revisionA

Description

The UCC28742 off-line flyback controller is a highly integrated, 6-pin secondary-sideregulated PWM controller for efficient AC-to-DC power supplies. It is an isolated-flybackpower-supply controller that provides Constant-Voltage (CV) using an optical coupler to improvetransient response to large-load steps. This device processes information from opto-coupledfeedback and an auxiliary flyback winding for high-performance control of output voltage andcurrent.The UCC28742 employs advanced control algorithms to achieve high operating efficiency andperformance. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode(DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primarycurrent-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load andline ranges.The controller has a maximum switching frequency of 80 kHz and always maintains controlof the peak-primary current in the transformer. A minimum switching frequency of 200 Hz facilitatesthe achievement of low no-load input power.

Features

  • Opto-Coupled Feedback Enables up to 1% Regulation
  • Accurate Current Limit with Overload Timeout Protection and Delayed Hiccup Response
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • 80-kHz Maximum Switching Frequency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Ultra-Low Start-Up Current and Large VDD Hysteresis
  • High Value Start-Up Resistor
  • Low Bias Capacitance
  • Fault Protections
  • Input Low Line
  • Output Over-Voltage
  • Over-Current
  • Short-Circuit
  • SOT23-6 Package
  • Create a Custom Design Using the UCC28742 with the WEBENCH® Power Designer

Typical applications

  • Smart Electricity Meters
  • Industrial and Medical AC-to-DC Power Supplies,Bias Supply for UPS, Server PSU, etc.,Power Supply for Cable Modem, Television, SetTop Box, and Wireless Routers,AC-to-DC Power Supply for Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1.3 A, 3.7 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.3 A
Self Resonant Frequency3.7 MHz
Rated Current0.9 A
Inductance220 µH
DC Resistance0.6 Ω
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1 A
Inductance5000 µH
DC Resistance0.22 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
Check availability
750317656
SPECTransformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability