IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742 | Demoboard PMP31087

31-W offline valley-switching flyback with multiple outputs reference design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency80 kHz

Description

This reference design uses the UCC28742 flyback controller to generate two outputs (12 V at 2.2 A and 3.3 V at 1.5 A) from a universal input. UCC28742 uses an optical coupler to regulate the output and improve transient response. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features

  • Resonant-ring valley-switching operation
  • Dual isolated outputs consisting of 12 V at 2.2 A and 3.3 V at 1.5 A
  • Universal AC-input voltage range of 85 VAC to 265 VAC
  • Output over-voltage and over-current protection
  • Complete tested design with available design files and test report

Typical applications

  • Industrial and Medical AC-to-DC Power Supplies, Smart Electricity Meters, Bias Supply for UPS, Server PSU, etc, Power Supply for Cable Modem, Power Supply for Cable Modem, Television, SetTop Box, and Wireless Routers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT,10%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Saturation Current @ 10%0.75 A
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
Rated Current0.42 A
Inductance0.68 mH
DC Resistance2200 mΩ
–
–
–
Length9.5 mm
Width9.5 mm
Height8 mm
MountTHT 
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, 33 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance33 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
–
–
–
Endurance 10000
Ripple Current870 mA
Leakage Current628 µA
Dissipation Factor20 %
Diameter18 mm
–
–
–
Rated Voltage400 V (AC)
–
–
Length21 mm
–
–
–
–Check availability