IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742 | Demoboard PMP30831

Offline valley switching flyback reference design with multiple outputs

Overview

TopologyFlyback Converter
Input voltage150-253 V
Output 124 V / 1.2 A
Output 28 V / 1 A
Output 318 V / 0.25 A
IC revisionB

Description

This 42W multiple output power reference design supports AC/DC industrial power supplies with an AC/DC input voltage range of 150 VAC to 253 VAC. The design achieves a peak efficiency of 89% by using discontinuous conduction mode (DCM) valley-switching of our UCC28742 flyback controller.

Features

  • AC input voltage range from 150V AC to 253V AC
  • Delivers 42W output power over the entire operating voltage range
  • Includes three outputs: 8V/18V/24V
  • Peak power conversion efficiency of > 89%

Typical applications

  • Industrial and Medical AC-to-DC Power Supplies, mart Electricity Meters, Bias Supply for UPS, Server PSU, etc. , Power Supply for Cable Modem, Television, Set Top Box, and Wireless Routers, AC-to-DC Power Supply for Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingBulk 
Rated Voltage275 V (AC)
Length13 mm
Width7 mm
Height13 mm
MountBoxed THT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance2.2 mH
DC Resistance70 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability