IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard TIDA-00702

60W, 24V High Efficiency Industrial Power Supply with Precision Voltage, Current and Power Limit

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency65 kHz
Output 126 V / 2.5 A
IC revisionA

Description

The TIDA-00702 is a 60-W, industrial AC-DC power supply designed for use in industrial and instrumentation systems such as process controls, factory automation, and machinery control. This reference design is a Quasi-resonant (QR) flyback converter implemented using the UCC28740 CC-CV flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for constant current regulation, with all the necessary protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT requirements.

Features

  • Wide Operating Input Range of 85-V to 265-V ACWith Full Power Delivery Over Entire Range
  • Designed to Drive Wide Range of Downstream24-V Industrial Systems and Motor Drives up to60 W
  • High Efficiency of > 89% at 115-V AC and > 91%at 230-V AC for Wide Load Range From 30% to100% Load; No External Cooling Needed up to60°C Ambient Operation
  • Meets Current THD Regulations as per IEC61000-3-2, Class-A
  • Precision Current Limit Within ±1% EnsuresMaximum Power Delivery for Entire AC VoltageRange
  • Very Low Standby Power of < 200 mW
  • Start-up With High Load Capacitance up to8500 μF
  • Built-in Lossless ORing Feature for ParallelingMultiple Modules
  • Meets the Requirements of Conducted EmissionsStandard – EN55011 Class B, EFT Norm IEC6000-4-4 – Level-3, and Surge Norm IEC61000-4-5 –Level-3
  • Power Supply With Small PCB Form Factor(96 × 82 mm)

Typical applications

  • Security Systems
  • Industrial DIN Rail Power, Process Control,Factory Automation
  • Industrial LED Lighting
  • Medical Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 60 - 283 V (AC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 60 - 283 V (AC)
Output Voltage 124 V
Output Current 12.5 A
Auxiliary Voltage18 V
Switching Frequency 65
Turns Ratio3.88:1:0.83 
Saturation Current4.4 A
SizePQ2625 
Inductance230 µH
Insulation Test Voltage3000 V (AC)
Length1.15 mm
Width30.35 mm
Height29.3 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size
Rated Current1.5 A
Inductance20000 µH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
750343092
SPECInductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
SizeToroid 
Inductance5500 µH
Insulation Test Voltage1500 V (AC)
Length8.89 mm
Width14 mm
Height18.5 mm
MountTHT 
Check availability