IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard PMP20396

400V Input, 50W Output Multiple-Output Bias Supply Reference Design

Overview

TopologyFlyback Converter
Input voltage100-400 V
Switching frequency91-106 kHz
IC revisionB

Description

PMP20396 is a multiple-output isolated bias supply reference design. With 100V or above input voltage, this design can provide maximum 2W output power. With 300V or above input voltage, this design can provide maximum 50W output power. Four different outputs are provided in this design - 5V/500mA and 12V/50mA at primary side and 5V/700mA and 12V/4000mA at secondary side. Peak 90% efficiency is achieved in this design.

Features

  • 2W maximum output power with 100V or 400V input
  • 50W maximum output power with 300V to 400V input
  • 90% peak efficiency
  • Multiple-output - 5V/500mA, 12V/50mA at primary, 5V/700mA, 12V/4000mA at secondary

Typical applications

  • USB-Compliant Adapters and Chargers for Consumer Electronics / White Goods
  • Standby Supply for TV and Desktop

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IR(A)
ISAT(A)
fres(MHz)
Mount
n
L(µH)
∫Udt(µVs)
VT(V (AC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Size0805 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Size1206 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
–
–
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
–
Inductance2.2 µH
–
–
–
–
Size2828 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
–
–
Rated Current1.1 A
Saturation Current1.3 A
Self Resonant Frequency59 MHz
MountSMT 
–
Inductance6.8 µH
–
–
–
–
Size2828 
–Check availability
SPECWE-GDTI Gate-Drive-Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage80 V (DC)
Operating Temperature -40 °C up to +125 °C
–
–
–
Length10.5 mm
Width10.5 mm
Height11 mm
–
–
–
–
–
MountSMT 
Turns Ratio1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
–Check availability