IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard PMP20001

Flyback Reference Design with High Line AC Input and 5V, 12V Dual-Output

Overview

TopologyFlyback Converter
Input voltage185-260 V
Output 112 V / 0.9 A
IC revisionA

Description

The PMP11405 reference design uses the UCC28740 constant current (CC), constant voltage (CV) flyback controller for a 5V/1A, 12V/0.9A bias supply with high line AC input (185VAC to 260VAC input). With safety isolated, Over 80% efficiency is achieved at full load and less than 400mW power consumption is observed during no load condition

Features

REMARK: BOM AND SCHEMATIC PDF S ADDEDHigh line AC input to 5V/1A and 12V/0.9A dual-output1.45" x 4.45" board dimensionCC & CV is enabled with UCC28740 flyback controllerLess than 400mW no load power consumptionCross regulation tested

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width8.5 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
VersionTHT 
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Saturation Current @ 10%0.8 A
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
Rated Current0.8 A
Inductance0.1 mH
DC Resistance650 mΩ
–
–
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 22 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
750316002
SPECFlyback Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
PackagingTray 
–
SizeEE20/10/6 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Inductance0.85 mH
–
–
Insulation Test Voltage3750 V (AC)
–
Length22.2 mm
Width25 mm
Height16 mm
MountTHT 
–Check availability