IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard PMP11180

High Light-Load Efficient 120VAC Input, 25W/5VDC Reference Design with 4 POL Outputs

Overview

TopologyFlyback Converter
Input voltage90-132 V
Output 15 V / 5 A
IC revisionA

Description

This 25-W design uses the UCC28740 in a flyback topology to minimize no-load standby power and the UCC24636 synchronous rectifier controller to minimize power MOSFET body-diode conduction times. The design also features point-of-load converters from the main 5V rail that implement an energy-saving Ecomode. All of the devices within the design work together to improve light-load efficiency to help meet agency approvals.

Features

Remarks- Schematic and BOM is added with EVM pdf

25-W/5-VDC output power rated at 5 AIncludes 3.3-V/2-A, 2.5-V/2-A, 1.5-V/3-A, 1-V/5-A outputsFlyback output (5 V) peak efficiency greater than 85%Flyback output dissipates 61 mW at no-loadHelps meeting Energy Star requirements

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
–Check availability