IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard PMP10936

85-265VAC Input, 12V/30W Two-Switch Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2.5 A
IC revisionC

Description

The PMP10936 reference design uses the UCC28740 to provide an isolated 12V at 2.5A output. The UCC24632 is used to control a synchronous recitifer for high efficiency. The two-switch flyback topology recycles the transformer's leakage energy and provides a further improvement in efficiency.

Features

Remarks- Schematic and BOM is added with EVM pdf

Over 89% average efficiencyLess than 40mW standby power consumptionConstant current regulation prevents excessive currents in overloadCompact size 53mm X 55mm X 23mm (2.1" X 2.15" X 0.9")

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
Vaux 2(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 13 A
Auxiliary Voltage18 V
Auxiliary Voltage 26 V
Switching Frequency 100
Turns Ratio7:1:1.5:0.5 
Saturation Current2.2 A
SizeEE20/10/6 
–
Inductance220 µH
–
–
Insulation Test Voltage4500 V (AC)
–
Length22.2 mm
Width25 mm
Height16.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
SizeXS 
Rated Current1.5 A
Inductance4000 µH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability