IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard TIDA-01417

Integrated 30-W Sensorless BLDC Motor Drive Retrofit Reference Design with 90- to 265-V AC Input

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 124 V / 1.5 A
IC revisionE1

Description

The TIDA-01417 TI design provides a reference solution to drive the low voltage brushless DC (BLDC) motor with universal AC power supply input. The design has an onboard, reinforced isolated AC-DC switch power supply to convert the AC main input to isolated low voltage DC output. The design also combines a fully integrated and well protected single-chip, sensorless, sinusoidal brushless motor controller for low audible noise operation. The total solution is optimized with very small form factor and high efficiency which could be easily fit into motor.

Features

  • Reinforced isolated flyback AC/DC power supply providing 24V/36W output
  • Very low standby power below 50mW and high efficiency AC/DC power supply giving a full load efficiency of 86%
  • Highly integrated and protected single-chip, sinusoidal brushless motor controller reduces external parts count eliminating the programming overhead of motor control
  • Small PCB form factor of Ø64mm
  • Fully protected system with short circuit, over current, blocked rotor protection

Typical applications

  • BLDC Motor

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 60 - 282 V (AC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 60 - 282 V (AC)
Output Voltage 124 V
Output Current 11.5 A
Auxiliary Voltage16.5 V
Inductance280 µH
Switching Frequency 100
Turns Ratio4.29 : 1 : 0.72 
Saturation Current1.88 A
Insulation Test Voltage3000 V (AC)
SizeEE20/10/6 
MountTHT 
Length22.2 mm
Width25 mm
Height16.5 mm
Check availability