IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard TIDA-00702

60W, 24V High Efficiency Industrial Power Supply with Precision Voltage, Current and Power Limit

Overview

TopologyFlyback Converter
Input voltage230 V
Switching frequency100 kHz
Output 124 V / 2.5 A
IC revisionB

Description

The TIDA-00702 is a 60-W, industrial AC-DC power supply designed for use in industrial and instrumentation systems such as process controls, factory automation, and machinery control. This reference design is a Quasi-resonant (QR) flyback converter implemented using the UCC28740 CC-CV flyback controller with optocoupled feedback for voltage and primary-side regulation (PSR) for constant current regulation, with all the necessary protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT requirements. The key highlights of reference design:>Reduced component count design to achieve NEC Class-2 and Limited Power Source (LPS) norms>Meets Energy Star Rating and 2013 EU eco-design directive Energy-related Products (ErP) Lot 6>Robust output supply protected for output over-current, output short circuit, output over-voltage, and over temperature conditions

Features

Wide Operating Input Range of 85-V to 265-V AC With Full Power Delivery Over Entire RangeDesigned to Drive Wide Range of Downstream 24-V Industrial Systems and Motor Drives up to 60 WHigh Efficiency of > 89% at 115-V AC and > 91% at 230-V AC for Wide Load Range From 30% to 100% Load; No External Cooling Needed up to 60°C Ambient OperationMeets Current THD Regulations as per IEC 61000-3-2, Class-APrecision Current Limit Within ±1% Ensures Maximum Power Delivery for Entire AC Voltage RangeVery Low Standby Power of < 200 mWStart-up With High Load Capacitance up to 8500 μFBuilt-in Lossless ORing Feature for Paralleling Multiple ModulesMeets the Requirements of Conducted Emissions Standard – EN55011 Class B, EFT Norm IEC6000- 4-4 – Level-3, and Surge Norm IEC61000-4-5 – Level-3Power Supply With Small PCB Form Factor (96 × 82 mm)REMARK:SchematiC,BOM with pdf IS ADDED

Typical applications

  • industrial and instrumentation systems such as process controls, factory automation, and machinery control.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 60 - 283 V (AC), 24 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 60 - 283 V (AC)
Output Voltage 124 V
Output Current 12.5 A
Auxiliary Voltage18 V
Switching Frequency 65
Turns Ratio3.88:1:0.83 
Saturation Current4.4 A
SizePQ2625 
–
Inductance230 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length1.15 mm
Width30.35 mm
Height29.3 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
SizeM 
Rated Current1.5 A
Inductance20000 µH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–Check availability
750343092
SPECInductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
SizeToroid 
–
Inductance5500 µH
–
–
Insulation Test Voltage1500 V (AC)
–
Length8.89 mm
Width14 mm
Height18.5 mm
MountTHT 
–Check availability