IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP40376

Overview

TopologyFlyback Converter
Input voltage40-180 V
Switching frequency91-106 kHz
Output 124 V / 2 A

Description

This reference design is an auxiliary power supply with 24-V, 2-A output. The line and load regulation of the power supply is designed to be within 1% using secondary side regulator UCC28740. All components are on the toplayer and the size is the industrial standard half-brick dimension.

Features

  • Less than 10-mW No-Load Power Capability
  • Optocoupled Feedback for CV, and Primary-Side Regulation (PSR) for CC
  • Enables ±1% Voltage Regulation and ±5% Current Regulation Across Line and Load
  • 700-V Startup Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power-Density Charger Designs
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • SOIC-7 Package

Typical applications

  • Power train

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 40 - 180 V (DC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 40 - 180 V (DC)
Output Voltage 124 V
Output Current 12 A
Auxiliary Voltage13 V
Inductance65 µH
Turns Ratio1.85:1:0.54 
Saturation Current7.95 A
Leakage Inductance1 µH
Insulation Test Voltage2000 V (AC)
SizeEFD25 
Check availability