IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP40060

Fast Charge Adapter Solution with 3.5-5.5V 7A Output Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15.5 V / 7 A
IC revisionE1

Description

The PMP40060 is a fast charger solution with secondary-side regulation UCC28740DR which provides Constant-Voltage Constant-Current feature. The design supports 3.5V 7A lower output voltage closely to battery voltage and also 5.5V 7A output power level. This output performance will enable direct charge between PMP40060 and PMP40133 (adapter side) and BQ25871 EVM (phone side). Secondary voltage-second balance synchronous rectifier UCC24636 enables high efficiency with maximum SR conduction time.

Features

  • Valley switching operation and VS balance S.R flyback
  • System level solution for cable impedance detection and BAT OVP co-working with BQ2587x
  • 5V2A normal output and compliant with TI fast charge through D+/D-
  • One or two type-C optional
  • Vbus adjustable with 10mV/step resolution

Typical applications

  • Fast Charge Adapter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.8 A, 7.1 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.8 A
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
Rated Current0.8 A
Inductance100 µH
DC Resistance0.65 Ω
–
–
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
Rated Current1.5 A
Inductance4000 µH
DC Resistance0.14 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
750343372
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
Inductance150 µH
–
–
Insulation Test Voltage3750 V (AC)
–
Length22.86 mm
Width22.86 mm
Height17.27 mm
MountTHT 
–Check availability