IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP31140

Offline supercapacitor backup power supply with passive cell balancing reference design

Overview

TopologyFlyback Converter
Input voltage195-480 V
IC revisionB

Description

This reference design introduces an offline single-stage supercapacitor charger. Isolated constant-voltage constant-current flyback controller UCC28740 charges three supercapacitors in series directly from a wide input (195 VAC to 480 VAC). The supercapacitor output voltage is limited to 6.5 V.

Features

  • Resonant-ring valley-switching operation
  • Super capacitor voltage limit of 6.5 V
  • Wide input voltage range of 195 VAC to 480 VAC
  • Output over-voltage and over-current protection
  • Complete tested design with available design files and test report

Typical applications

  • Polyphase electricity meter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 330 µH, 0.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current0.6 A
Saturation Current @ 10%1 A
DC Resistance1.2 Ω
Self Resonant Frequency3.9 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length9.5 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1000 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current1485 mA
Leakage Current500 µA
Dissipation Factor10 %
Pitch5 mm
Diameter13 mm
Length25 mm
PackagingAmmopack 
–Check availability
750319952
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability