IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP30285_REVB

Overview

TopologyFlyback Converter
Input voltage120-437 V
Output 15 V / 2 A
Output 28 V / 0.3 A
IC revisionB

Description

The PMP30285 reference design uses the UCC28740 flyback controller to generate two outputs (5V @ 2A / 8V @ 0.3A) from an 120VAC to 437VAC input. The negative terminal of the 5V output is connected to the primary side (LINE). A transformer with a common mode cancellation winding is used to lower the EMI. The UCC28740 uses an optical coupler to regulate the output and to improve transient response. The valley-switching technique reduces switching losses and keeps the efficiency high.

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 0.76 A, 2.5 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.76 A
Self Resonant Frequency2.5 MHz
Rated Current0.52 A
Inductance680 µH
DC Resistance1.68 Ω
–
–
–
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
–Check availability
750317049
SPECTransformer, 0.95 A, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Saturation Current0.95 A
–
–
Inductance1100 µH
–
–
Insulation Test Voltage4000 V (AC)
–
Length22.2 mm
Width25 mm
Height16 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1 A
Inductance10000 µH
DC Resistance0.36 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
–Check availability