IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP30164

Overview

TopologyFlyback Converter
Input voltage140-274 V
Output 112 V / 1.5 A
Output 25 V / 2 A
IC revisionB

Features

REMARK: BOM AND SchematiC is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 600 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance600 µH
–
–
–
–
–
Input Voltage 177 - 473 V (AC)
Output Voltage 112 V
Output Current 11.5 A
Output Voltage 25 V
Output Current 22 A
Auxiliary Voltage17 V
Switching Frequency 30
Turns Ratio11.63:2.18:1:3 
Saturation Current2.75 A
Insulation Test Voltage4000 V (AC)
SizeEE20/10/6 
MountTHT 
Length22.2 mm
Width25 mm
Height16 mm
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.8 A
Saturation Current @ 10%0.9 A
DC Resistance1.15 Ω
Self Resonant Frequency1.1 MHz
VersionStandard 
–
–
–
–
–
–
–
–
Saturation Current0.8 A
–
Size1014 
MountTHT 
Length10.5 mm
Width10.5 mm
Height14.5 mm
–Check availability